IESNA:LM-63-2002
[TEST]P1055401
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H865D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]806
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
885.8 875.6 871.6 864.4 854.3 841 825.8 808.4 788.1 765.7
741.2 715.8 687.3 659.8 630.3 599.7 568.1 537.6 505 471.4
438.8 406.3 373.7 341.1 308.5 278 245.4 210.8 178.2 146.6
116.1 86.5 59.1 34.6 12.2 0 0
885.8 888.9 879.7 864.4 843.1 814.6 780.9 743.3 702.5 657.7
610.9 562 511.1 462.3 410.3 361.5 311.6 264.7 216.9 173.1
134.4 98.8 66.2 46.8 36.7 28.5 19.3 12.2 7.1 4.1
2 1 0 0 0 0 0
885.8 876.7 857.3 822.7 774.8 718.8 657.7 589.5 514.2 437.8
363.5 295.3 227.1 170 119.1 73.3 44.8 35.6 27.5 20.4
14.3 9.2 6.1 4.1 2 2 1 1 1 1
1 0 0 0 1 1 0
885.8 874.6 841 789.1 720.9 642.5 556.9 464.3 369.6 285.1
207.7 142.5 84.5 45.8 35.6 26.5 19.3 13.2 8.1 5.1
3.1 2 2 1 1 1 1 1 1 1
1 1 1 1 1 1 0
885.8 875.6 841 778.9 705.6 618 518.3 419.5 322.8 235.2
159.9 97.7 49.9 36.7 27.5 20.4 14.3 9.2 5.1 3.1
2 1 1 1 0 1 0 0 0 0
0 0 0 0 0 0 0
